Overview

Description

The RZ/G2H Reference Board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2H MPU. It is an evaluation board developed based on the Renesas media processing chip - RZ/G2H. Shorten product development cycle with the RZ/G2H reference hardware design. The hardware and interface configuration are designed based on the 96Boards Consumer Edition Specification. Also, it can be connected to a PC by using micro USB cables and network port cables, forming a basic development system.

Features

  • SoC: RZ/G2H (R8A774Ex)
  • CPU: Arm® Cortex®-A57×4 and Cortex®-A53×4
  • GPU: Imagination Technologies PowerVR Series 6XT GX6650@600 MHz
  • Memory: 4GB LPDDR4 SDRAM
  • Storage: 32GB eMMC
  • Wireless: Wi-Fi (2.4- and 5-GHz dual band with two antennas), Bluetooth 4.1
  • USB:
    • 1× USB3.0 type A (Host/Function)
    • 1× USB2.0 type A (Host)
    • 1× USB2.0 Micro (Host/Function/OTG)
  • Display: 1× HDMI1.4 (Type A-full, HDMI out up to FHD 1080P), 1× 4L-MIPI DSI
  • Video:
    • MPEG2@80Mbps, MPEG4@50Mbps
    • H264@240Mbps, H265@160Mpbs
    • VP8@100Mbps, VP9@120Mbps
  • Audio: HDMI output
  • Camera: 1×2-lane MIPI CSI, 1×4-lane MIPI CSI
  • Expansion Interface:
    • 40 pin Low Speed Expansion Connector: +1.8V, +5V, DC power, GND, 2UART, 2I2C, SPI, I2S, 12*GPIO
    • 60 pin High Speed Expansion Connector: 4L-MIPI DSI, I2C×2, SPI (48M), USB 2.0, 2L +4LMIPI CSI
  • LED: Wi-Fi activity LED, BT activity LED, User LED
  • Button: Power Button: Button Power on/off & Reset the system
  • OS Support: AOSP/Linux
  • Size: Main Board: 100×85mm, Sub Board: 54×85mm

Applications

Documentation

Type Title Date
Release Note PDF 372 KB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP]
The Linux package which is for 64bit processors and offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
2 items