The 32182 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.
The 32182 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.
Bit Size | Flash Memory (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | PLP | Operating Freq (Max) (Mhz) | CPU | RTC | LVD | DMA | I/O Ports | Timer | PWM | ADC | DAC | CAN (ch) | Ethernet | USB | Comm. Interface | Human Machine Interface | Security | Safety | Temp. Range | Buy / Sample |
---|
Title | Type | Description | Company |
---|---|---|---|
C/C++ Compiler Package for M32R Family [M3T-CC32R] | Compiler/Assembler | C/C++ Compiler package for M32R Family. Simulator debugger and High-performance Embedded Workshop included. |
Renesas |
MISRA C Rule Checker SQMlint | Compiler/Assembler | MISRA C Rule Checker (option) |
Renesas |
M32100T-EZ-E | Emulator | Emulator for M32R Family [Overseas standards compliant]. Low-end model | Renesas |
High-performance Embedded Workshop | IDE and Coding Tool | Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families). |
Renesas |
PDSDK COM Kit | Other Emulators and Options | Emulator/Simulator Debugger Customizing Kit | Renesas |
Simulator Debugger for M32R Family [M3T-PD32RSIM] | Simulator | Simulator Debugger for M32R Family (Note: This product is included in Compiler Package and is not available separately.) |
Renesas |
Part Number | Title | Type | Company |
---|---|---|---|
M3A-2142G03 | Pin Processing Board for M32R/ECU Starter Kit | Evaluation |