Overview
Description
The 74LVC16827A 20-bit buffer provides high-performance bus interface buffering for wide data/address paths or buses carrying parity and can operate as two 10-bit buffers or one 20-bit buffer. The 74LVC16827A buffer is ideally suited for driving high capacitance loads and low impedance backplanes. All pins can be driven from either 3.3V or 5V devices which allows the use of the device as a translator in a mixed 3.3V/5V supply system. The 74LVC16827A operates at -40C to +85C
Features
- Typical tSK(o) (Output Skew) 250ps
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- VCC = 3.3V ± 0.3V, Normal Range
- VCC = 2.7V to 3.6V, Extended Range
- CMOS power levels (0.4 uW typ. static)
- All inputs, outputs, and I/O are 5V tolerant
- Supports hot insertion
- Available in 56 pin TSSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.