Overview
Description
The 70T3719M is a high-speed 256K x 72 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70T3719M can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 2.5V.
Features
- Dual-Port allows simultaneous access of the same memory location
- Selectable Pipelined or Flow-Through output mode
- Counter enable and repeat features
- Dual chip enables allow for depth expansion without additional logic
- Interrupt and Collision Detection Flags
- Full synchronous operation on both ports
- Separate byte controls for multiplexed bus and bus matching compatibility
- Dual Cycle Deselect (DCD) for Pipelined Output Mode
- 2.5V (±100mV) power supply for core
- LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
- Available in a 324-pin BGA package
- Includes JTAG Functionality
- Industrial temperature range (-40C to +85C) is available
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 517 KB | |
End Of Life Notice | PDF 1.43 MB | |
Guide | PDF 123 KB | |
Product Change Notice | PDF 729 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.