Overview
Description
The NX8346TB is 1 310 nm Multiple Quantum Wells (MQW) structured Distributed Feed-Back (DFB) laser diode TOSA (transmitter optical subassembly) with InGaAs monitor PIN-PD in a receptacle type package designed for SFP+/XFP transceiver.
Features
- Internal optical isolator
- Optical output power: Pf = −2 dBm
- Low threshold current: lth = 8 mA TYP. @ TC = 25°C
- Wide operating temperature range: TC = −20 to +95°C
- InGaAs monitor PIN-PD
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 776 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.