Overview
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL43143-ISL43145 devices are CMOS, precision, quad SPST analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43143/ISL43144/ISL43145 are quad single-pole/ single-throw (SPST) devices. The ISL43143 has four normally closed (NC) switches; the ISL43144 has four normally open (NO) switches; the ISL43145 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.
Features
- Fully Specified for 10% Tolerances at VS = ±5V and V+ = 12V, 5V and 3.3V
- Four Separately Controlled SPST Switches
- Pin Compatible with DG411/DG412/DG413
- ON Resistance (RON Max.) 25Ω
- RON Matching Between Channels <1Ω
- Low Power Consumption (PD) <1µW
- Low Off Leakage Current (Max at 85°C) 2.5nA
- Fast Switching Action
- tON 52ns
- tOFF 40ns
- Minimum 2000V ESD Protection per Method 3015.7
- TTL, CMOS Compatible
- Pb-Free Plus Anneal Available (RoHS Compliant)
Comparison
Applications
Applications
- Battery Powered, Handheld, and Portable Equipment Barcode Scanners Laptops, Notebooks, Palmtops
- Communications Systems Radios XDSL and PBX/PABX RF "Tee" Switches Base Stations
- Test Equipment Medical Ultrasound Electrocardiograph ATE
- Audio and Video Switching
- General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 982 KB | |
End Of Life Notice | PDF 320 KB | |
Product Change Notice | PDF 78 KB | |
Product Change Notice | PDF 98 KB | |
Application Note | PDF 843 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.