Overview
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL43140-ISL43142 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (1nA max), and fast switching speeds (tON = 30ns, tOFF = 18ns). A 12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2. 5Ω. The 3mm x 3mm Quad No- Lead Flatpack (QFN) package alleviates board space limitations, making this newest line of low-voltage switches an ideal solution. The ISL43140/ISL43141/ISL43142 are quad single-pole/ single-throw (SPST) devices. The ISL43140 has four normally closed (NC) switches; the ISL43141 has four normally open (NO) switches; the ISL43142 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.
Features
- Fully Specified at ±5V, 12V, 5V, and 3V Supplies for 10% Tolerances
- Four Separately Controlled SPST Switches
- Pin Compatible with DG411/DG412/DG413
- ON Resistance (RON) 50Ω
- RON Matching Between Channels 2Ω
- Low Charge Injection 5pC (Max)
- Low Power Consumption (PD) <1µW
- Low Leakage Current (Max at 85°C) 5nA
- Fast Switching Action
- tON 30ns
- tOFF 18ns
- Guaranteed Break-Before-Make (ISL43142 only)
- Minimum 2000V ESD Protection per Method 3015.7
- TTL, CMOS Compatible
- Pb-free Available
Comparison
Applications
Applications
- Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
- Communications Systems Military Radios RF "Tee" Switches
- Test Equipment Ultrasound Electrocardiograph
- Heads-Up Displays
- Audio and Video Switching
- General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.07 MB | |
End Of Life Notice | PDF 388 KB | |
Product Change Notice | PDF 78 KB | |
Product Change Notice | PDF 98 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 843 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.