Title | Information |
---|---|
Pkg. Name | Q44.10X10 |
Pkg. Previous Code | QAP |
Package Description | 44 LEAD MQFP |
Package Status | Active |
Package Type | MQFP |
Class | PLASTIC |
Package Code | QAP |
Category | PLASTIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 10.01mm |
Width | 10.01mm |
Thickness | 2.02mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 2.02 |