Title | Information |
---|---|
Pkg. Name | PLQP0080GA-A |
Pkg. Previous Code | 80P6U-A |
JEITA Standard | P-LQFP80-14x20-0.80 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_497 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 14 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 130 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 29 KB | |
7 items
|