Title Information
Pkg. Name M16.173A
Pkg. Previous Code MMK
Package Description 16 LEAD HTSSOP (4.4MM)
Package Status Active
Package Type TSSOP-EP
Class PLASTIC
Package Code MMK
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 5mm
Width 4.39mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 5.00 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item