Title | Information |
---|---|
Package Description | LGA 4.00x4.00x0.70 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LGG20 |
Category | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 4mm |
Pb Free Category | e3 Sn |
Width | 4mm |
Thickness | 0.7mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 194 KB | |
Package Outline Drawing | PDF 195 KB | |
Package Outline Drawing | PDF 122 KB | |
3 items
|