Title Information
Pkg. Name L6.2X2.1
Pkg. Previous Code LEW
Package Description 6 LEAD HODFN 2.0 x 2.1 x 0.7mm (0.65mm Pitch) LONG DAP
Package Status Active
Package Type HODFN
Class PLASTIC
Package Code LEW
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 1.98mm
Width 2.08mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 1.98 x 2.08 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 94 KB
1 item