Title Information
Package Description FCBGA 27.00x27.00x3.40 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code BLG676
Category G
Lead Count 676
Pb (Lead) Free Yes
Length 27mm
Pb Free Category e1 SnAgCu
Width 27mm
Thickness 3.4mm
Peak Reflow Temp 245°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 27.0 x 27.0 x 3.4

Documentation

Type Title Date
Certificate PDF 170 KB
1 item