Title | Information |
---|---|
Package Description | PBGA 35.00x35.00x2.30 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | BG313 |
Category | 240 |
Lead Count | 313 |
Pb (Lead) Free | No |
Length | 35mm |
Pb Free Category | e0 |
Width | 35mm |
Thickness | 2.3mm |
Peak Reflow Temp | 225°C |
Pitch | 1.27mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 35.0 x 35.0 x 2.3 |