Overview
Description
The ISL29112IROZ-EVALZ evaluation board is used to evaluate the performance of the ISL29112 low power, <100 lux optimized, analog output ambient light sensor. The board is RoHS-compliant and is prepared to speed up part evaluation. The device and the evaluation board work from a 3V supply.
The ISL29112 is a low-light optimized analog output sensor. In normal operation, this sensor device is intended to be mounted behind a smoked glass/plastic bezel, which normally significantly attenuates received light. The ISL29112 has a range of up to 100 lux, which is a lower than normal indoor ambient light condition (2k to 10kLux).
Features
- Low supply current
- 100kΩ output scaling resistor
- Fast response time
- Close to human eye response
- Good IR rejection
- Internal temperature compensation
- Operating temperature range -40 °C to +85 °C
- Pb-free (RoHS compliant)
Applications
Applications
- Display and keypad dimming for:
- Mobile devices: Smartphones, wearables, PDAs, GPS
- Computing devices: Notebooks PCs, MacBooks, tablets
- Consumer devices: LCD-TVs, digital cameras
- Industrial, home automation and medical light sensing
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 263 KB | |
Datasheet | PDF 643 KB | |
2 items
|