Overview
Description
The MC100ES60T23 is a dual differential LVPECL-to-LVTTL translator. The low voltage PECL levels, small package, and dual gate design is ideal for clock translation applications.
Features
- Maximum Frequency 500 MHz
- Differential LVPECL Inputs
- LVPECL Operating Range: VCC = 3.0 V to 3.6 V
- Additive Phase Jitter, RMS: 0.18ps (typical)
- 24 mA LVTTL Compatible Outputs
- 8-Lead SOIC Package
- Ambient Temperature Range: –40°C to +85°C
- 8-Lead Pb-Free Package Available
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.