Overview
Description
The M692SDM is a single frequency/single output SAW-based VCSO for low-jitter clock generation. The M692SDM incorporates an analog X2 frequency multiplier to provide an output frequency that is twice that of the fundamental VCSO frequency.
Features
- Integrated SAW device
- Low phase jitter: 250fs RMS typical for the M692SDM (20kHz to 20MHz)
- Output frequency: 1747MHz Typ. (Specify center frequency at time of order)
- Single-ended RF Output
- Single +5V power supply
- 13mm x 20mm surface mount package
- +10 °C to +85 °C operating temperature
- Pb-free/Compliant to EC RoHS Directive (RoHS 5/6)
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.