Overview

Description

The DAC1201D125 is a dual-port, high-speed, 2-channel CMOS digital-to-analog converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125Msps, the DAC1201D125 is suitable for Direct IF applications.

Features

  • 1.8V, 3.3V, and 5V compatible digital inputs
  • 125Msps update rate
  • 16mW power-down
  • 2mA to 20mA full-scale output current
  • Dual 12-bit resolution
  • Dual-port or interleaved data modes
  • Internal and external reference
  • Pin compatible with the AD9765, DAC2902, and DAC5662
  • SFDR: 74dBc; fo = 1MHz; fs = 52Msps; -12dBFS
  • SFDR: 78dBc; fo = 10.4MHz; fs = 78Msps
  • SFDR: 81dBc; fo = 1MHz; fs = 52Msps
  • Single 3.3V supply
  • Typical 185mW power dissipation

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 395 KB
End Of Life Notice PDF 538 KB
2 items

Design & Development

Boards & Kits

Boards & Kits

Models