Overview
Description
Supports USB Power Delivery, Qualcomm® Quick Charge™ 4+, and Direct Charge Adapters; Companion to the iW657P USB PD 3.0 Controller
The iW1781 is a 45W output, high-performance AC/DC RapidCharge™ power supply controller that supports USB Power Delivery 3.0 (USB PD 3.0) and other rapid charging protocols.
It is optimized to work with Renesas' iW657P USB PD interface controller in mobile device adapters to achieve fast and smooth voltage transition on request from the mobile device. The iW657P accepts fast charging protocols, including USB PD 3.0. It transmits all necessary information via an optocoupler to the iW1781, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.
A full array of protection features includes Renesas' SmartDefender™ advanced hiccup technology to address soft short circuits in charger cables and connectors, helping to prevent excessive heat build-up and damage.
See the iW1791 for reduced BOM cost USB PD 3.0 designs up to 27W.
Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.
Features
- Output power up to 45W
- Optimized to Work with iW657P to support multiple RapidCharge™ protocols:
- Qualcomm Quick Charge 4+
- Direct Charge
- Qualcomm Quick Charge 4+
- Proprietary Secondary-to-Primary Digital Communication and Built-In Decoder:
- Reduces BOM and Significantly Simplifies Design
- Single Optocoupler for All Rapid Charging Information
- Low No-Load Power Consumption <20mW
- High Efficiency up to 90%
- Robust Protection Features
- Output Overvoltage Protection
- Overcurrent Protection
- SmartDefender™ Smart Hiccup Technology
- Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power During Short Circuit by at Least 50%
Comparison
Applications
Applications
- USB PD 3.0, Qualcomm Quick Charge 4+, Direct Charge, Other RapidCharge™ Protocols
- USB PD 3.0 AC/DC Power Adapters for Smartphones, Tablets, Laptops, and Other Mobile Devices
- USB PD 3.0 Power Supplies for Set-Top Boxes, Displays, Speakers
- USB PD 3.0 In-the-Wall Receptacles
- Lamps and Lighting Fixtures with USB PD 3.0 Ports
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 532 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Datasheet | PDF 1.01 MB | |
Other | ZIP 5.64 MB | |
Other | ZIP 3.74 MB | |
Other | ZIP 2.98 MB | |
Other | ZIP 5.33 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.