The ISL8126 integrates two voltage-mode PWM leading-edge modulation control with input feed-forward synchronous buck PWM controllers to control dual independent voltage regulators or a 2-phase single output regulator.
Transcript
Hello, I am Pengju Kong. I'm now in APEC 2012 to demo our Intersil product ISL8126.
Here we have two evaluation boards: one for 12V input and 2 output. One is 3.3V and the other is 1.2V. And we have another evaluation board for the two-phase and one output. The input of this IC can be up to 26.5V and the output can be 26V, 1.2V, 5 volt, 12V, or even higher.