Motor control system solution with relative humidity/temperature measurement for predictive failure diagnostics, meets safety standard IEC/UL 60730.

The RL78/G14 microcontroller and HS300x sensor provides a motor control system solution with relative humidity/temperature measurement for predictive failure diagnostics. The solution also meets appliance safety standard IEC/UL 60730, and supports closed-loop feedback with relative/humidity temperature for recirculation of outdoor to indoor air. Power and timing solutions are also available to complete these solutions.

Key Features

  • High-accuracy relative humidity & temperature sensor
  • Supports three-phase motor control
  • PWM output (MCU)
  • Up to 512KB flash memory
  • Ultra-low power MCU
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions