Renesas offers several options for radiation hardened counters that are qualified to QML Class V space specifications, including CMOS synchronous counters and ripple-carry binary counters.

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

News & Additional Resources