ZL9101EVAL1Z

Digital DC/DC PMBus 12A Module Evaluation Board

Description

The ZL9101EVAL1Z evaluation board provides all the circuitry required to evaluate the features of the ZL9101M digital DC/DC PMBus 12A module. The ZL9101EVAL1Z is a 6-layer board that provides a single-phase power rail up to 12A loads. The board is designed to efficiently transfer heat away from the module with passive cooling. A USB to SMBus adapter is used to connect the ZL9101EVAL1Z board to a PC. The PMBus command set is accessed by using the PowerNavigator evaluation software.

The ZL9101M is a 12A variable output, step-down power supply module. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor, and all the passive components required for a complete DC/DC power solution. The ZL9101M operates over a wide input voltage range and supports an output voltage range of 0.6V to 4V, which can be set by external resistors or via the PMBus. This high-efficiency power module is capable of delivering 12A. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0.6V with ±1% output voltage regulation.

Key Features

  • Complete switch mode power supply
  • 12A DC output current
  • Adjustable +0.6V to +4V output range
  • Up to 90% efficiency
  • Digital control PWM
  • Fixed 615kHz switching frequency
  • Fast transient response
  • Enable function option
  • Power-good indicator
  • Convenient power connection
  • Multiple power options
  • Single supply operation
  • Configurable through SMBus

Applications

  • Server equipment
  • Telecom/Datacom equipment
  • Industrial equipment
  • Medical equipment
  • General purpose point-of-load

ZL9101EVAL1Z Digital Power Module Eval Board

ZL9101EVAL1Z Digital Power Module Eval Board

Related Products

ZL9101M

Related Videos

1:46
The ZL9101M is a 12A variable output step-down PMBus compliant highly integrated DC/DC power solution with built-in auto-compensation.
1:19
The ZL9101M digital power module saves board space and reduces BOM by replacing up to 80 parts in your power supply.
1:15
The ZL9101M has three advanced thermal management features that ensure reliable power management and delivery.
1:24
The PowerNavigator software makes it easy to change all features and functions of your digital power supply design using a simple GUI.
1:46
The ZL9101M is a 12A variable output step-down PMBus compliant highly integrated DC/DC power solution with built-in auto-compensation.
1:19
The ZL9101M digital power module saves board space and reduces BOM by replacing up to 80 parts in your power supply.
1:15
The ZL9101M has three advanced thermal management features that ensure reliable power management and delivery.
1:24
The PowerNavigator software makes it easy to change all features and functions of your digital power supply design using a simple GUI.
1:46
The ZL9101M is a 12A variable output step-down PMBus compliant highly integrated DC/DC power solution with built-in auto-compensation.
1:19
The ZL9101M digital power module saves board space and reduces BOM by replacing up to 80 parts in your power supply.
1:15
The ZL9101M has three advanced thermal management features that ensure reliable power management and delivery.
1:24
The PowerNavigator software makes it easy to change all features and functions of your digital power supply design using a simple GUI.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ZL9101EVAL1Z Mass Production Renesas $99.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.