ISL9444EVAL1Z, ISL9444EVAL3Z

Triple, 180° Out-of-Phase, Synchronous Step-Down PWM Controller Evaluation Boards

Description

The ISL9444EVAL1Z and ISL9444EVAL3Z evaluation boards are used to evaluate the performance of the ISL9444 triple-output synchronous buck controller.

The ISL9444 is a triple-output synchronous buck controller that integrates three PWM controllers. The ISL9444 offers external soft-start, independent enable functions and integrates UV/OV/OC/OT protections. Its current mode control architecture and internal compensation network keep peripheral component count minimal. A programmable switching frequency ranging from 200kHz to 1200kHz helps to optimize inductor size while the strong gate drivers deliver up to 25A for each PWM channel.

Key Features

  • Wide input voltage range: 4.5V to 28V
  • Use lower MOSFET’s rDS(ON) for current sensing
  • Extbias pin to save operating loss
  • Power failure monitor
  • Complete protection: overvoltage, overcurrent, thermal shutdown
  • Three independent power-good indicators

Applications

  • VoX gateway devices
  • NAS/SAN devices
  • ATX power supplies

ISL9444EVAL1Z Beck PWM Controller Eval Board

ISL9444EVAL1Z Beck PWM Controller Evaluation Board

Related Products

ISL9444

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL9444EVAL3Z Mass Production Renesas $120.00 1 0 Call -
ISL9444EVAL1Z Mass Production Renesas $108.90 1 2 Digi-Key -
1 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.