ISL5217EVAL1

Quad Programmable Up Converter Evaluation Kit

Description

The ISL5217EVAL1 is an evaluation kit for the ISL5217 quad programmable upconverter. The kit consists of an evaluation circuit card assembly (CCA) complete with the ISL5217 device and additional circuitry to provide for control via a computer parallel port. Windows-based demonstration software is provided for full user programmability and control of all ISL5217 operational modes.

The evaluation board provides digital outputs which are accessible through standard logic analyzer headers. It also provides both single ended and differential analog outputs via SMA connectors and low voltage differential signals (LVDS) outputs. Documentation includes a user guide, full evaluation board schematics and PCB layout materials. Special filter files, pattern files and example configuration script files are included for quickly configuring the board.

Key Features

  • Evaluation CCA complete with ISL5217 Programmable Upconverter
  • Windows-Based Demonstration Software
  • Example Files For Common Modulation Techniques
  • Parallel Port Ribbon Cable and Power Supply Cable

Applications

  • Single or Multiple Channel Digital Software Radio Transmitters (Wide-Band or Narrow-Band) 
  • Base Station Transmitter and Smart Antennas 
  • Operates with HSP50216 in Software Radio Solutions 
  • Compatible with the HI5960/ISL5961 or HI5828/ISL5929 D/A Converters

ISL5217EVAL1 Quad Programmable Up Converter Eval Kit

ISL5217EVAL1 Quad Programmable Up Converter Eval Kit

Related Products

ISL5217

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL5217EVAL1 Mass Production Renesas $833.00 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.