HIP4086DEMO1Z

3-Phase MOSFET Driver for BLDC Motors Demonstration Board

Description

The HIP4086DEMO1Z is a general purpose 3-phase BLDC motor drive with a microprocessor based controller. It demonstrates the HIP4086 80V, 500mA, 3-phase MOSFET driver IC.

Hall effect shaft position sensors are used to control the switching sequence of the three 1/2 bridge outputs. The bridge voltage can vary between 12V and 60V and the maximum summed bridge current is 20A (with sufficient air flow). This motor drive can be used as a design reference for multiple applications including e-bikes, battery powered tools, electric power steering, wheel chairs, or any other application, where a BLDC motor is utilized.

Because this demonstration board is primarily intended to highlight the application of the HIP4086 3-phase MOSFET driver with no specific application targeted, the control features are limited to simple functions, such as start/stop, reverse rotation, and braking. Open loop speed control is implemented. More advanced control features, such as torque control, speed regulation and regenerative braking are not implemented because these methods require close integration with the characteristics of the load dynamics.

Key Features

  • Motor topology 3-phase BLDC motor with Hall sensors
  • Operating voltage range 15VDC to 60VDC
  • Maximum bridge current 20A (with sufficient air flow)
  • Hall sensor bias voltage 5V
  • PWM switching frequency 20kHz

Applications

  • E-bikes
  • Battery powered tools
  • Electric power steering
  • Wheel chairs
  • BLDC motor applications

HIP4086DEMO1Z 3-Phase MOSFET Driver Demo Board

HIP4086DEMO1Z 3-Phase MOSFET Driver Demo Board

HIP4086DEMO1Z 3-Phase MOSFET Driver Demo Board

HIP4086DEMO1Z 3-Phase MOSFET Driver Demo Board

Related Products

HIP4086

Related Videos

2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
HIP4086DEMO1Z Mass Production Renesas $105.00 1 4 Farnell -
3 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.