HIP4083EVAL

80V/0.3A Peak 3-Phase High-Side Driver Evaluation Board

The HIP4083 is a three-phase high-side N-channel MOSFET driver, specifically targeted for PWM motor control. Two HIP4083 may be used together for 3-phase full bridge applications. Alternatively, the lower gates may be controlled directly from a buffered microprocessor output

Unlike other members of the HIP408x family, the HIP4083 has no built in turn-on delay. Each output (AHO, BHO and CHO) will turn on 65ns after its input is switched low. Likewise, each output will turn off 60ns after its input is switched high. Very short and very long dead times are possible when two HIP4083 are used to drive a full bridge. This dead time is controlled by the input signal timing.

The HIP4083EVAL evaluation board is used to evaluate the HIP4083 3-phase high-side N-channel MOSFET driver, specifically targeted for PWM motor control.

Features

  • Independently drives three high-side N-channel MOSFETs in 3-phase bridge configuration
  • Bootstrap supply max voltage to 95VDC
  • Bias supply operation from 7V to 15V
  • Drives 1000pF load with typical rise times of 35ns and fall times of 30ns
  • CMOS/TTL compatible inputs
  • Programmable undervoltage protection
  • Pb-free available

Applications

  • Brushless motors
  • High-side switches
  • AC motor drives
  • Switched reluctance motor drives

Related Product

HIP4083

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
HIP4083EVAL Mass Production $246.00 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.