Relative Humidity Sensor Evaluation Kit
The SDAH01 evaluation kit is used to assess the HS300x high performance humidity and temperature sensor chip. The hardware allows users to carry out data logging...
The HS3003-MC1 module enables quick application integration with a standard 4-pin connector and fully calibrated HS3003 relative humidity and temperature sensor. The HS3003 integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required. The HS3003-MC1 is fully coated with HumiSeal for better corrosion resistance.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 487 KB | |
Application Note | PDF 131 KB | |
Overview | PDF 600 KB 日本語 | |
3 items
|
The SDAH01 evaluation kit is used to assess the HS300x high performance humidity and temperature sensor chip. The hardware allows users to carry out data logging...
IDT’s SDAH02 LCD evaluation board allows for easy monitoring of the ambient relative humidity and temperature. The system combines the HS300x relative humidity and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HS3003-MC1 circleActive Samples Available |
Relative Humidity and temperature sensor module with standard 4-pin connector and HumiSeal coating | Tray | 1 | 3.587 | Get Samples, |
A brief introduction to Renesas’ relative humidity sensors that offer high accuracy and fast measurement response times, enabling customers to improve overall system performance and feedback control. The humidity sensors feature excellent long-term stability as a result of a robust silicon carbide construction and an innovative design, improving useful lifetime and lowering effective cost.
IDT Unveils Wireless Sensor Hub Evaluation Kit for IoT, Smart Home and Other Applications Requiring Real-Time Sensor Data | News | Jan 10, 2018 | |
IDT Introduces Gas Sensor Portfolio Offering Industry-leading Performance and Reliability | News | Nov 16, 2017 | |
|
Why Does MOx Make the Difference? | Blog Post | Nov 15, 2017 |