The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS sensors. The factory configured SMOD functions with a specific SGAS sensor type. The SMOD board connects to a Windows PC via a bi-directional USB connection; supplied with an application facilitating SMOD operation. The sensor response is both native resistance units and linearized concentration units.  Sensor operating parameters are customizable.

Features

  • 8.9cm² total PCB area
  • On-board power conditioning allows operation from a 9–12VDC supply
  • Embedded microcontroller/EEPROM combination enables "no setup required" operation
  • Supports all advanced modes of sensor operation (feedback heater control, temperature and sensor measurement sequencing
  • Simple ASCII-based communication protocol allows easy integration with external controllers
  • Full-speed USB interface standard; optional I²C and UART interfaces are available

tuneProduct Options

Part Number Part Status Buy Sample
SMOD711KITV1
Active
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
SMOD711 Datasheet Datasheet PDF 618 KB
User Guides & Manuals
star SMOD7xx Evaluation Kit User Manual Manual - Development Tools PDF 656 KB

file_downloadDownloads

Title language Type Format File Size Date
Software
SMOD Firmware 0.4.4 Software & Tools - Other ZIP 100 KB
SMOD Application Software 1.3.0 Software & Tools - Software ZIP 248.46 MB