Overview
Description
This is a USB-certified reference design for dual-port sourcing ports. This reference design converts a DC input to two USB Type-C® source ports. USB Type-C® source ports support Programmable Power Supply (PPS).
This reference design has two USB Type-C ports, making it a suitable solution for multiport AC adapters.
The standard firmware provided is used for USB-IF certification testing as a Known Good PD Source (with PPS).
USB certification:
TID: 1000181, RTK-251-1BuckBoostConverter2, 60W with PPS Source
The following tool is provided for firmware customization:
- Firmware generation support tool (PDC image generator, PDC-IMGGEN): GUI tool that can change parameters of USB PD protocols.
Features
- USB Power Delivery and USB-Type-C®
- Two USB-Type-C® ports
- Power Role: Source Only - Power Source voltage: 5, 9, 15, 20V and up to three additional voltages.
- Supports Programmable Power Supply (PPS) function - Up to 20VProg supported (3.3V to 21V VBUS power supply)
- Supports Programmable Power Supply (PPS) function
- Supports USB-Type-C® Authentication Responder feature (RTK0EUG011D07010BJ only)
- Supports USB Power Delivery Firmware Update feature (PDFU) (RTK0EUG011D07010BJ only)
- LED indicators
- System power indicator (1 LED)
- USB-Type-C® port power supply status indicator (1 LED/port)
- GPIO debug indicator (1 LED/port)
- Protections
- Over Temperature Protection (USB-Type-C® Receptacles)
- Over Current Protection (VBUS current)
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 641 KB | |
1 item
|
Design & Development
Videos & Training
USB Power Delivery (USB PD)
SI-05
Video List