Renesas offers a wide portfolio of high-performance buck-boost integrated FET regulators. The advantage of using a buck-boost solution is regulating the output voltage over the full power source voltage range. Buck-boost converter solutions usually have lower efficiency and a larger footprint than buck converter solutions.

Renesas' ISL911xx buck-boost regulator family is capable of working with the ultra-small inductors and capacitors to fit within less than 14mm2 board footprint, making them the ideal 2A switching converter solution for space-constrained mobile devices. The advanced wafer-level CSP package requires only a single inductor and very few external components, which minimizes overall space requirements. The ISL911xx regulators’ 2.5MHz switching frequency further reduces the power supply solution size.

descriptionDocumentation

Title language Type Format File Size Date Sort descending
Application Notes & White Papers
Preventing Subsystem Brownouts in Mobile Devices 简体中文 White Paper PDF 572 KB
Keeping Pace with Power Hungry Mobile Devices 日本語, 简体中文 White Paper PDF 285 KB
A Smarter Way to Power Wearable Devices 简体中文 White Paper PDF 576 KB

printNews & Additional Resources