Overview
Description
This product is an evaluation board with RZ/V2MA configured as the key device. The RZ/V2MA Evaluation Board Kit is configured with the main board, base board, and option board (sold separately). The option board is used for PCIe evaluation.
This product supports the RZ/V2MA standard software package and is capable of easily implementing software development such as low power consumption AI inference, video streaming, and so on.
Features
- Device spec.
- Arm® Cortex®-A53 Dual
- FCBGA (15×15 mm, 0.5-mm pitch)
- Board spec.
- LPDDR4: 32 Gbits
- eMMC: 16 GB
- Ethernet connector: 1 ch
- USB3.1 Gen1 Type-C connector: 1 ch
- Micro SD card connector: 1 ch
- PCIe x4 slot (2 lanes available): 1ch
- Note
- For PCIe evaluation, RZ/V2MA Option Board (sold separately) is required.
- AC adapter are requested to prepare separately as needed.
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 819 KB | |
Datasheet | PDF 1.02 MB | |
Guide | PDF 1.13 MB | |
Release Note | PDF 387 KB | |
Manual - Hardware | PDF 15.36 MB | |
Manual - Development Tools | PDF 741 KB | |
6 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
DRP-AI Translator [V1.84] This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. Please check the Release Notes and User's Manual first before using this product.
|
Software Package | Renesas |
RZ MPU Video Codec Library for RZ/V2MA This product provides the Video Codec Library for RZ/V2MA. Please read the release note for Linux Package of the target devices before using this product.
|
Software Package | Renesas |
RZ/V2MA DRP-AI Support Package[V7.50] This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
|
Software Package | Renesas |
RZ/V2MA Linux Package [5.10-CIP] This product provides Linux Package for RZ/V2M 64bit processors. Please read the Release Note included in this first when you use the package.
|
Software Package | Renesas |
RZ/V2MA OpenCV Accelerator Support Package [V1.40] This product provides OpenCV Accelerator Support Package for RZ/V2MA.
|
Software Package | Renesas |
5 items
|