Description

Veridify's DOME™ (Device Ownership Management and Enrollment™) solution delivers a flexible onboarding and ownership management blockchain platform for low resource IoT edge devices.

Key Features

  • Comprehensive device onboarding
  • Device-level security management
  • Can be implemented in software only
  • One-way and mutual authentication
  • Supports higher level services
  • Solves the "last mile" key management problem
  • Manage/upgrade firmware in edge devices
  • Does not require persistent Cloud/Network connection
  • Quantum-resistant to all known attacks

Block Diagram

SecureRF DOME Block Diagram

Target Markets and Applications

  • Industrial Process Controls
  • Smart Buildings
  • Utilities and Smart Grid
  • Embedded Medical Devices
  • Automotive

Veridify Logo

 

RA Ready Badge

 

2:23
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
2:23
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
2:23
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.

TitleTypeLast Updated DateSize
IoT Embedded SDK
IoT Embedded Software Development Kit
PDF 08 Nov 2019 406 KB
Veridify's DOME™
Veridify's DOME™ Solution for the Renesas RA Partner Ecosystem
PDF 19 Dec 2019 234 KB

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.