Overview
Description
The R1Q3A7236 is a 2, 097, 152-word by 36-bit and the R1Q3A7218 is a 4, 194, 304-word by 18-bit synchronous quad data rate static RAM fabricated with advanced CMOS technology using full CMOS six-transistor memory cell. It integrates unique synchronous peripheral circuitry and a burst counter. All input registers are controlled by an input clock pair (K and /K) and are latched on the positive edge of K and /K. These products are suitable for applications which require synchronous operation, High-Speed, low voltage, high density and wide bit configuration. These products are packaged in 165-pin plastic FBGA package.
Features
- Power Supply · 1.8 V for core (VDD), 1.4 V to VDD for I/O (VDDQ)
- Clock · Fast clock cycle time for high bandwidth · Two input clocks (K and /K) for precise DDR timing at clock rising edges only · Two input clocks for output data (C and /C) to minimize clock skew and flight time mismatches · Two output echo clocks (CQ and /CQ) simplify data capture in high-speed systems · Clock-stop capability with μs restart
- I/O · Separate independent read and write data ports with concurrent transactions · 100% bus utilization DDR read and write operation · HSTL I/O · User programmable output impedance · DLL/PLL circuitry for wide output data valid window and future frequency scaling
- Function · Four-tick burst for reduced address frequency · Internally self-timed write control · Simple control logic for easy depth expansion · JTAG 1149.1 compatible test access port
- Package · 165 FBGA package (13 x 15 x 1.4 mm) · RoHS Compliance Level = 6/6
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 680 KB | |
Guide | PDF 471 KB 日本語 | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Brochure | PDF 1.79 MB | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.