Overview

Description

The ISL32430E, ISL32432E, ISL32433E, ISL32435E, and ISL32437E are 3. 3V to 5V powered, fault protected, extended common-mode range differential transceivers for balanced communication. The RS-485 bus pins, driver outputs and receiver inputs, are protected against overvoltages up to ±40V and against ±15kV ESD strikes. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32437E). The ISL32437E includes a cable invert function that reverses the polarity of the Rx and Tx bus pins if the cable is misconnected during installation.

Features

  • Fault protected RS-485 bus pins: up to ±40V
  • Extended common-mode range: ±15V - larger than required for RS-485
  • ±15kV HBM ESD protection on RS-485 bus pins
  • Wide supply range: 3V to 5.5V
  • Cable invert pin corrects for reversed cable connections while maintaining Rx full fail-safe functionality (ISL32437E only)
  • 1/4 Unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±60V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • Choice of RS-485 data rates: 250kbps or 1Mbps
  • Low quiescent supply current: 2.1mA
  • Ultra low shutdown supply current: 10µ
  • Pb-free (RoHS compliant)

Applications

Applications

  • Utility Meters/Automated Meter Reading Systems
  • Air Conditioning Systems
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Documentation

Document title Document type
Type
Date Date
PDF 1.19 MB Datasheet
PDF 365 KB Application Note
PDF 207 KB Application Note
PDF 474 KB Application Note
PDF 366 KB Application Note
PDF 178 KB Application Note
PDF 513 KB Application Note
PDF 826 KB Application Note
PDF 443 KB Application Note
PDF 582 KB Application Note
PDF 440 KB Application Note
PDF 338 KB Application Note
PDF 365 KB Application Note
PDF 375 KB Application Note
PDF 4.91 MB 日本語 Brochure
PDF 2.95 MB Brochure
PDF 156 KB Other
PDF 253 KB Other
PDF 254 KB Other
PDF 208 KB Price Increase Notice
PDF 266 KB Product Change Notice
PDF 152 KB Product Change Notice
PDF 438 KB Report
PDF 266 KB 简体中文 Technical Brief
PDF 188 KB Technical Brief
PDF 405 KB Training
PDF 239 KB Training
PDF 246 KB 简体中文 White Paper
28 items

Design & Development

Models

Models

Title Type Type Date Date
IBS 31 KB Model - IBIS
IBS 31 KB Model - IBIS
2 items

Support