Overview

Description

The PS9124 is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.

Features

  • Low power consumption (VCC = 3.3/5 V)
  • Small package (SO-5)
  • High-speed response (tPHL = 100 ns MAX., tPLH = 100 ns MAX.)
  • High-speed (10 Mbps)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Open collector output
  • Embossed tape product : PS9124-F3 : 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)

Applications

Documentation

Document title Document type
Type
Date Date
PDF 5.06 MB 日本語 Datasheet
PDF 231 KB 日本語 Application Note
PDF 957 KB Application Note
PDF 5.14 MB 日本語 Brochure
PDF 4.91 MB 日本語 Brochure
PDF 3.78 MB 日本語 Brochure
PDF 7.93 MB 日本語 , 简体中文 Brochure
PDF 99 KB 日本語 Product Change Notice
PDF 190 KB Product Reliability Report
9 items

Design & Development

Models

Support