Dual, High-Speed MOSFET Driver Evaluation Board
The ISL55111EVAL1Z evaluation board is used to evaluate the ISL55111 dual, high-speed MOSFET driver.
The ISL55111 is intended for applications requiring accurate...
The ISL55111 is a dual high-speed MOSFET driver intended for applications requiring accurate pulse generation and buffering. Target applications include ultrasound, CCD imaging, piezoelectric distance sensing, and clock generation circuits. With a wide output voltage range and low ON-resistance, these devices can drive a variety of resistive and capacitive loads with fast rise and fall times, allowing high-speed operation with low skew, as required in large CCD array imaging applications. The ISL55111 is compatible with 3.3V and 5V logic families and incorporates tightly controlled input thresholds to minimize the effect of input rise time on output pulse width. The ISL55111 has two drivers operating in anti-phase. And, the device has a power-down mode for low power consumption during equipment standby times, making it ideal for portable products. The ISL55111 is available in 16 Ld Exposed pad QFN packaging and an 8 Ld TSSOP, and it is specified for operation over the full -40 °C to +85 °C temperature range.
The ISL55111EVAL1Z evaluation board is used to evaluate the ISL55111 dual, high-speed MOSFET driver.
The ISL55111 is intended for applications requiring accurate...
The ISL55111EVAL2Z evaluation board is used to evaluate the ISL55111 dual, high-speed MOSFET driver.
The ISL55111 is intended for applications requiring accurate...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL55111IRZ circleActive Samples Available
shopping_cart
Buy Now
|
QFN | Tube | 1 | 1.744 | Get Samples, |
ISL55111IRZ-T circleActive
shopping_cart
Buy Now
|
QFN | Reel | 1 | 1.568 |