Overview
Description
READ2354JSP is a dual CMOS operational amplifier with full-range input and output designed to provide high drivability and a high slew rate. This IC can operate with a minimum supply voltage of 2.5V and can withstand a wide range of ambient temperatures, from -40 ˚C to +125 ˚C. It is available in ultra-small 8-pin TSSOP packages.
Features
- AEC-Q100 compliant
- Low voltage single supply operation: VDD = 2.5V to 5.5V
- Low input offset voltage: VIO ≤ ±6.0mV
- Low input bias current: IB ≤ (1pA)
- Wide output voltage range: VOUT : VSS+0.1V to VDD‑0.1V (at Io=5mA)
- Supply current (per channel): IDD = 0.75mA typ.
- High slew rate: SR = 8V/μs typ.
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 913 KB 日本語 | |
Product Reliability Report | PDF 133 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.