Title Information
Pkg. Name Q64.10X10J
Pkg. Previous Code QNS
Package Description 64 LEAD EPTQFP ( 10mm x 10mm), 7.1x7.1mm paddle.
Package Status Active
Package Type TQFP-EP
Class PLASTIC
Package Code QNS
Category PLASTIC
Lead Count 64
Pb (Lead) Free Yes
Length 10.01mm
Width 10.01mm
Thickness 1mm
Pitch 0.5mm
Pkg. Dimensions (mm) 10.01 x 10.01 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item