Title | Information |
---|---|
Pkg. Name | PTBG0061KB-B |
Pkg. Previous Code | P61F1-50-AN4-1 |
JEITA Standard | P-TFBGA61-5x5-0.50 |
Package Status | Active |
Package Type | TFBGA |
Class | IC |
Package Code | pkg_7975 |
Lead Count | 61 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 1.01mm |
Pkg. Dimensions (mm) | 5 x 5 x 1.01 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 232 KB | |
Carrier/Package | PDF 298 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 283 KB | |
4 items
|