Title | Information |
---|---|
Pkg. Name | PLBG0144GD-A |
Pkg. Previous Code | P144F1-80-EA8 |
JEITA Standard | P-LFBGA144-12x12-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7877 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.58mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.58 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 201 KB | |
Carrier/Package | PDF 351 KB | |
Carrier/Package | PDF 182 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 23 KB | |
6 items
|