Title | Information |
---|---|
Pkg. Name | PRQP0052FB-A |
Pkg. Previous Code | P52GC-100-3B6 |
JEITA Standard | P-QFP52-14x14-1.00 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_7659 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 3.1mm |
Pkg. Dimensions (mm) | 14 x 14 x 3.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 266 KB | |
Carrier/Package | PDF 205 KB | |
Carrier/Package | PDF 196 KB | |
Package Outline Drawing | PDF 35 KB | |
4 items
|