Title | Information |
---|---|
Pkg. Name | PRSP0008DF-B |
Pkg. Previous Code | FP-8DBV |
JEITA Standard | P-SOP8-3.9x4.89-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_648 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 4.89mm |
Width | 3.9mm |
Thickness | 1.73mm |
Pkg. Dimensions (mm) | 4.89 x 3.9 x 1.73 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 127 KB | |
Package Outline Drawing | PDF 23 KB | |
5 items
|