Title | Information |
---|---|
Pkg. Name | PRSP0016JC-B |
Pkg. Previous Code | P16MA-65-FAB(RL78) |
JEITA Standard | P-SSOP16-4.4x5.0-0.65 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_11841 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 4.4mm |
Thickness | 1.725mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 5 x 4.4 x 1.725 |