Title | Information |
---|---|
Pkg. Name | PRDP0028AB-A |
Pkg. Previous Code | DP-28V |
JEITA Standard | P-DIP28-13.4x35.6-2.54 |
Package Status | Active |
Package Type | DIP |
Class | IC |
Package Code | pkg_10217 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 35.6mm |
Width | 13.4mm |
Thickness | 5.7mm |
Pkg. Dimensions (mm) | 35.6 x 13.4 x 5.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 191 KB | |
Carrier/Package | PDF 30 KB | |
Package Outline Drawing | PDF 21 KB | |
3 items
|