Title Information
Package Description VFQFPN 8.00x8.00x0.90 mm 0.40mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NDG68
Category G
Lead Count 68
Pb (Lead) Free Yes
Length 8mm
Pb Free Category e3 Sn
Width 8mm
Thickness 0.9mm
Peak Reflow Temp 260°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 8.0 x 8.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 196 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 73 KB
3 items