Title Information
Pkg. Name M28.15
Pkg. Previous Code MLR
Package Description 28 LEAD QSOP (150MIL) (Pb-Free)
Package Status Active
Package Type QSOP
Class PLASTIC
Package Code MLR
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 9.93mm
Width 3.94mm
Thickness 1.55mm
Pitch 0.64mm
Pkg. Dimensions (mm) 9.93 x 3.94 x 1.55

Documentation

Type Title Date
Package Outline Drawing PDF 117 KB
1 item