Title Information
Pkg. Name L28.4X5A
Pkg. Previous Code LLZ
Package Description 28 LEAD QFN (4x5 mm)
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LLZ
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 3.99mm
Width 5mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 3.99 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 51 KB
1 item