DAC1405D750
IDT's DAC1405D750 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
The DAC1405D750HW is a high-speed 14-bit dual channel Digital-to-Analog Converter (DAC) with selectable 4x or 8x interpolating filters optimized for multi-carrier wireless transmitters. Thanks to its digital on-chip modulation, the DAC1405D750 allows the complex I and Q inputs to be converted from BaseBand (BB) to IF. The mixing frequency is adjusted via a Serial Peripheral Interface (SPI) with a 32-bit Numerically Controlled Oscillator (NCO) and the phase is controlled by a 16-bit register. Two modes of operation are available: separate data ports or a single interleaved high-speed data port. In the Interleaved mode, the input data stream is demultiplexed into its original I and Q data and then latched.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 406 KB | |
End Of Life Notice | PDF 528 KB | |
2 items
|
IDT's DAC1405D750 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TQFP | 100 | I | Yes | Tray | ||
TQFP | 100 | I | Yes | Reel |