Overview
Description
IDT954201 is a CK410M Yellow Cover clock synthesizer. IDT954201 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. IDT954201 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI-Express.
Features
- 2 - 0.7V current-mode differential CPU pairs
- 7 - 0.7V current-mode differential SRC pair for SATA and
- PCI-E1 - 0.7V current-mode differential CPU/SRC selectable
- pair4 - PCI (33MHz)
- 2 - PCICLK_F, (33MHz) free-running
- V1 - USB, 48MHz1 - DOT, 96MHz, 0.7V current differential pair
- 1 - REF, 14.318MHz
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.